Analog or Discrete Output Ultrasonic Sensors

Our Bulletin 873P Analog or Discrete Output Ultrasonic Sensors are ideal for applications that can be challenging for other sensing technologies, such as in the detection of clear, shiny or non-reflective objects. These sensors offer a wider range of operating voltages and simplified push-button setup.

Bulletin 873P Analog or Discrete Output Ultrasonic Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes pushbutton teach process and multiple LED indicators
  • Provides sensing up to 6 m (19.6 ft.)
  • Includes a wide range of operating voltages
  • Offers synchronization on select models to prevent crosstalk
  • Includes four output modes

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Ultrasonic Single & Dual Discrete Output Sensors Installation Instructions873P-IN003
873P Ultrasonic Single Analog Output Sensors Installation Instructions873P-IN005
873P Ultrasonic Sensors with Dual Discrete & Single Analog Outputs Installation Instructions873P-IN004

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Bulletin 873P Ultrasonic Proximity Sensor Product Profile873P-PP001
Bulletin 873P Programmable Ultrasonic Proximity Sensor Installation Instructions873P-IN002
873P Ultrasonic Single & Dual Discrete Output Sensors Installation Instruction873P-IN003
873P Ultrasonic Single Analog Output Sensors Installation Instructions873P-IN005
873P Ultrasonic Sensors with Dual Discrete & Single Analog Outputs Installation Instructions873P-IN004
More Ultrasonic Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.