Allen-Bradley Allen-Bradley Home

Temperature Sensor Interface Converter

Bulletin 900-CONV Temperature Sensor Interface Converter

Bulletin 900-CONV Temperature Sensor Interface Converter enables RS-232 or USB (series B or later converter) to RS-485 Communications between a Personal Computer (PC) using 900BuilderLite™ (900-TC8/ 900-TC16) or 900Builder™ (900-TC32) Software and up to 31 Bulletin 900-TCx Controllers—ideal for industrial applications.

Features

  • 1500V AC signal line insulation at the RS-232C (USB: 500V AC) and RS-485 sides using opto-couples
  • 1500V AC power supply insulation using a transformer
  • Diagnostic status indicators power available and active data transmission
  • On-Board wiring and data configuration diagrams
  • DIN Rail or panel mountable

Products

  • 900-CONV Interface Converter

Certifications

  • cURus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Download Adobe Reader

Frequently Viewed Publications

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources