837RTD Resistance Temperature Detectors

Our Bulletin 837RTD Resistance Temperature Detectors are industrial assemblies supplied with or without a temperature sensor. These sensors have a wide temperature range -50…+200°C (-58…+392°F), probe lenghths and process connections.

Bulletin 837RTD Resistance Temperature Detectors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Offers wide temperature measurement range of -50…+200°C (-58…+392°F)
  • Offers remote measurement of high temperatures
  • Includes a Pt1000 sensing element which offers best-in-class measurement precision and temperature linearity
  • Offers compact enclosure for space limited applications
  • Provides an IP67 rated enclosure

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Non-display Resistance Thermometers Installation Instructions837RTD-IN001

Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Condition Sensors and Switches Brochure836E-BR001
Non-display Resistance Thermometers Installation Instructions837RTD-IN001
More Condition Sensing publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.


Applications

High vibration resistance and platinum measuring element is ideal for precision high temperature measurement in applications such as:

  • Harsh chemical wash-down — Stainless steel 1-4305 construction, laser-etched markings and IP67 rating for food, beverage, and other applications requiring equipment wash-down such as bottling plants/filling machines, tanks, pumps, filters
  • Machine Tool — Monitoring of coolant temperatures
  • Factory automation — Injection molding machines
  • Automotive — Monitor welding coolant temperatures
  • Refrigeration technology — Heating, air conditioning, and ventilation

Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley components in their applications.