Allen-Bradley Allen-Bradley Home

Temperature Sensors

Our Temperature Sensors and Process Controllers offer quick setup and provide precise temperature management and control for a variety of applications.

900-TC Temperature Controller

Bulletin 900-TC Temperature Controller

Bulletin 900 Temperature/Process Controllers offer quick setup and provide precise temperature management and control for a variety of applications. Enhancements such as analog inputs and manual control of outputs take the 900-TC8 and 900-TC16 from standard temperature controllers to process controllers.

900-CONV Interface Converter

Bulletin 900-CONV Temperature Sensor Interface Converter

Bulletin 900-CONV Temperature Sensor Interface Converter enables RS-232 or USB (series B or later converter) to RS-485 Communications between a Personal Computer (PC) using 900BuilderLite™ (900-TC8/ 900-TC16) or 900Builder™ (900-TC32) Software and up to 31 Bulletin 900-TCx Controllers—ideal for industrial applications.

900Builder Software

900Builder Temperature Controller Software

900Builder™ Temperature Controller Software for Bulletin 900-TC32 Temperature/Process Controllers provides a graphic configuration alterative to using the controller's on-board keypad and displays. The 900Builder™ Lite is FREE configuration software for Bulletin 900-TC8 and 900-TC16 Temperature/Process Controllers.

837E Solid-State

Bulletin 837E Solid-State Temperature Switches

Bulletin 837E Solid-state Temperature Switches measure temperature in liquids, gases and vapors from -50 to 150 degrees C (-58...302 degrees F). Three different probe insertion lengths are available for display and non-display models.

837 Electromechanical

Bulletin 837 Electromechanical Temperature Controls

Bulletin 837 Electromechanical Temperature Controls family of condition sensing products includes rugged, industrial-grade temperature controls. These devices use vapor pressure technology to sense changes in temperature. Typical repeat accuracy is ±2 °F.