Series 9000 Gate Entry Photoelectric Sensors

Series 9000™ Gate Entry Photoelectric Sensors are UL 325 recognized and UL 508 listed solutions for non-contact detection of vehicles in automatic access control (gate entry) applications. These sensors are available individually or as bundled kits.

Bulletin 60-GR Series 9000 Gate Entry Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Complete sensing solutions based on the industry proven Series 9000 photoelectric sensors
  • SPDT electro-mechanical relay output
  • 24V AC/DC and 120/220V AC/DC models
  • -34...70 °C (-29...158 °F) operating temperature range
  • NEMA 3, 4X, 6P, 12, 14 (IP67) environmental rating
  • 1200 psi washdown rating
  • Offered as kits or individual components

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
PHOTOSWITCH Photoelectric Sensors ColorSight Series 9000 User Manual42QA-UM001

Certifications

  • CE Marked for all applicable directives
  • UL 325 Recognized component for US and Canada

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
PHOTOSWITCH Photoelectric Sensors ColorSight Series 9000 User Manual42QA-UM001
More Photoelectric Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.