Series 9000 Diagnostic Photoelectric Sensors

Series 9000™ Diagnostic Photoelectric Sensors provide both a visual and electrical indication of a dirty lens condition. This is useful in applications where dirt and dust build-up on the optic lens is expected. You can operate the sensor in static mode or dynamic mode. The static mode of operation is for Web applications where you need an immediate indication of an unstable sensing condition. This condition occurs when the margin level is greater than 0.7X and less than 1.5X.

Bulletin 42GR Series 9000 Diagnostic  Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Visual and electrical indication of a dirty lens condition
  • Wide selection of sensing modes
  • Static and dynamic operation modes
  • Harsh-duty 30 mm package
  • DC and AC/DC operation models available
  • Fast response time

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
PHOTOSWITCH Series 9000 Diagnostic Photoelectric Sensors Installation Instructions 9000-IN007

Certifications

  • CE Marked for all applicable directives
  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
PHOTOSWITCH Series 9000 Diagnostic Photoelectric Sensors Installation Instructions9000-IN007
Presence Sensing BrochureSENSOR-BR001
More Photoelectric Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.