Trapped Key Switch with Electronic Timed-delay

Our Electronic Timed-delay Unit Trapped Key Interlock Switches are used in applications that require an elapsed time to occur before allowing access to a hazardous area. This interlock switch uses a SI Guardmaster® safety relay in combination with an EMD Guardmaster safety relay to execute the timing sequence. Turning a non-removable key initiates the timer. When the EMD times out, its output energizes an internal solenoid which then allows the removal of either one or two trapped keys.

Bulletin 440T Trapped Key Switch with Electronic Timed-delay
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Timed-delay output up to 40 minutes
  • Single key or dual key
  • 316L stainless steel keys
  • Category 1 Stop
  • Replaceable code barrel assembly

Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Prosafe Electronic Time Delay Unit Installation Instructions440T-IN016

Certifications

  • BG
  • CE Marked for all applicable directives

Category 

  • Cat. 1 per EN 954-1 (ISO 13849-1) 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • IEC/EN 60204-1
  • EN 1088,
  • IEC/EN 60947-5-1
  • ISO 13849-1
  • ISO 12100-1&2
  • ISO 14119
  • GS-ET-19
  • AS 4024.1

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Safety Switches BrochureGLSAFE-BR002
Prosafe Electronic Time Delay Unit Installation Instructions440T-IN016
More Safety Interlock Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.