Trapped Key Solenoid Release Unit

Our Trapped Key Solenoid Release Unit electrically isolates machinery to improve access safety. The unit consists of a rotary power switch and a solenoid. The trapped key can be removed once an external signal is given to its internal solenoid locking mechanism. An indicator light on the solenoid release unit shows when the trapped key can be removed—that is, when power is applied to the solenoid. The solenoid signal only needs to be present when key removal is necessary.

Bulletin 440T Trapped Key Solenoid Release Unit
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Direct drive operation positively opens contacts
  • Integral solenoid monitoring
  • Key trapped until release signal is applied
  • Lighted or neon 'key free' status indicator
  • 316L stainless steel construction
  • 24V DC, 110V AC or 230V AC solenoid options
  • Weatherproof stainless steel dust cap
  • UL and CSA approval on switches
  • Single or multiple key units available
  • Replaceable code barrel assembly
  • Available with up to 4 keys

Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Solenoid Key Release Unit - SRUE 440T-IN031

Certifications

  • BG
  • CE Marked for all applicable directives

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 1954-1
  • IEC/EN 60204-1
  • EN 1088
  • IEC/EN 60947-5-1
  • ISO 13849-1
  • ISO 12100-1&2
  • ISO 14119
  • GS-ET-19
  • AS 4024.1

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Safety Switches BrochureGLSAFE-BR002
Solenoid Key Release Unit - SRUE 440T-IN031
More Safety Interlock Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.