Trapped Key Interlock Exchange Unit Switch

Our Exchange Units for Trapped Key Interlock Switches are used in an interlocking sequence to link together other devices in the Prosafe® range. These units cater to more complex operating sequences.

Bulletin 440T Trapped Key Interlock Exchange Unit Switch
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • A range of off-the-shelf units in various combinations
  • Replaceable/easy to clean code barrels
  • 316 stainless steel construction
  • Primary keys in release secondary keys simultaneously
  • Weatherproof stainless steel dust cap

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Prosafe Key Exchange Units 2-6 Way Installation Instructions 440T-IN017
Prosafe Key Exchange Units 7-11 Way Installation Instructions 440T-IN018
Prosafe Key Exchange Units 12-15 Way Installation Instructions 440T-IN019
Prosafe Key Exchange Units 16-25 Way Installation Instructions 440T-IN020

Certifications

  • BG
  • CE Marked for all applicable directives

C-Tick not required

Category 

  • Cat. 3 per EN 954-1 (ISO 13849-1) cULus and TÜV

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 1088
  • ISO 12100-1&2
  • ISO 14119
  • AS 4024.1

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Safety Switches BrochureGLSAFE-BR002
Prosafe Key Exchange Units 2-6 Way Installation Instructions 440T-IN017
Prosafe Key Exchange Units 7-11 Way Installation Instructions 440T-IN018
Prosafe Key Exchange Units 12-15 Way Installation Instructions 440T-IN019
Prosafe Key Exchange Units 16-25 Way Installation Instructions 440T-IN020
More Safety Interlock Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.