Trapped Key Bolt Interlock Switches

Our Bolt Trapped Key Interlock Switches allow access to hazardous areas only when an appropriate key is inserted into the interlock. These stainless steel bolt interlocks provide a rugged, industrial grade method of helping prevent access through gates. With these bolt interlocks, there is no need to run power wires to the gate. These bolt interlocks are available in mechanical, electrical and solenoid switch types.

Bulletin 440T Trapped Key Bolt Interlock Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • 316 stainless steel construction
  • Single, dual, triple and quad key versions
  • Various extensions of bolt
  • Direct drive push/pull operation
  • Replaceable code barrels
  • Fitted with tamper-resistant screws
  • Weatherproof stainless steel dust cap

Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Single & Dual Key Bolt Interlock Installation Instructions440T-IN012
Triple Key Bolt Interlock Installation Instructions440T-IN032
Quad Key Bolt Interlock Installation Instructions440T-IN025

Certifications

  • BG
  • CE Marked for all applicable directives

C-Tick not required

Category 

  • Cat. 1 per EN 954-1 (ISO 13849-1)
  • Suitable for Cat. 2, 3, or 4 systems

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 1088
  • ISO 12100-1&2
  • ISO 14119
  • AS 4024.1

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Safety Switches BrochureGLSAFE-BR002
Single & Dual Key Bolt Interlock Installation Instructions440T-IN012
Triple Key Bolt Interlock Installation Instructions440T-IN032
Quad Key Bolt Interlock Installation Instructions440T-IN025
More Safety Interlock Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.