TLS-Z GD2 Guard Locking Switches

The TLS-Z GD2 Guard Locking Switch is an interlock switch that has a uniquely coded RFID door sensor with inductive door position sensing technology. This switch can detect if an actuator key breaks or becomes separated from its door mounted position. Built with the same solid-state technology as the TLS GD2, this switch supports the highest level of safety – Performance Level “e” (Ple) to EN ISO 13849-1.

Bulletin 440G TLS-Z GD2 Guard Locking Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Uniquely coded RFID door sensor
  • Solid-state OSSD outputs connectable to ISO 14119
  • Available in power-to-release or power-to-lock models
  • Easy QD connection
  • High locking force ≤2000 N (450 lb)

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
TLSZR-L-GD2 Guard Locking Switch Installation Instructions440G-IN007

Certifications

  • CE Marked for all applicable EU directives
  • cULus (UL 508)
  • TÜV

Safety Classification

  • PLe per ISO 13849-1
  • SIL 3 per IEC 61508 and IEC 62061
  • PDF-M per IEC 60947-5-3

Functional Safety Data (related to Safety Contacts)

  • PFHD: 1.69 x10-9
  • Dual channel interlock may be suitable for use in application up to PLe (according to ISO 13849-1) and for use up to SIL3 systems (according to IEC 62061) depending on application characteristics.
  • Mission time/PTI: 20 years or 1 x 106 cycles

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • IEC 60947-5-3
  • IEC 60947-5-1
  • IEC 61508
  • EN ISO 13849-1
  • IEC 62061
  • ISO 14119

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Safety Switches BrochureGLSAFE-BR002
TLS-Z GD2 Safety Guard Locking Switches Product Profile440GZ-PP001
TLSZR-L-GD2 Guard Locking Switch Installation Instructions 440G-IN007
More Safety Interlock Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.