Sprite Miniature Hinge Interlock Switches

The Sprite Miniature Hinge Interlock Switches are hinge-actuated safety interlocks in a compact housing of only 75 x 25 x 29 mm (2.95 x 0.98 x 1.14 in.), making it one of the smallest interlocks currently available. The Sprite is designed for smaller machines such as printing machines, copiers and domestic machinery and includes the necessary safety-related functions.

Bulletin 440H Sprite Miniature Hinge Interlock Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Ideal for small, lightweight guards
  • Smallest hinge interlock switch available, 75 X 25 mm
  • Cam-adjustable degree of operation
  • One N.C. (IP67) or 1 N.C. and 1 N.O. (IP30) contacts
  • Four possible shaft positions

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Sprite 3 Miniature Hinge Operated Interlock Switch Installation Instructions440H-IN004

Certifications

  • CE Marked for all applicable directives
  • cULus
  • NRTL/C
  • TÜV

Safety Classification 

  • Cat. 1 device per EN 954-1
  • May be suitable for use in Cat 3 or Cat 4 systems depending on the architecture and application characteristics

Functional Safety Data

  • B10d: > 2 x 106 operations at min. load
  • PFHD: < 3 x10-7
  • MTTFd: > 385 years
  • May be suitable for use in performance levels Ple or Pld systems (according to ISO 13849-1:2006) and for use in SIL2 or SIL3 systems (according to IEC 62061) depending on the architecture and application characteristics 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 954-1
  • ISO 13849-1
  • IEC/EN 60204-1
  • NFPA 79
  • EN 1088
  • ISO 14119
  • IEC/EN 60947-5-1
  • ANSI B11.19
  • AS 4024.1

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Safety Switches BrochureGLSAFE-BR002
Sprite 3 Miniature Hinge Operated Interlock Switch Installation Instructions440H-IN004
Sprite and Ensign 3 Installation Instructions440H-IN001
More Safety Interlock Switch publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.