Rotary Trapped Key Interlock Switches

Our Rotary Trapped Key Interlock Switches are used for electrical isolation of machinery to improve safe access and also as teach boxes in robot cells. Once the power has been turned off, the key can be withdrawn and used in the next sequence of operation such as unlocking an access hatch or allowing valves to be operated. The rotary switch can be mounted in a panel or purchased in an enclosure.

Bulletin 440T Rotary Trapped Key Interlock Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • 316 stainless steel keys
  • Direct drive operation positively opens contacts
  • Stainless steel dust cap included
  • Up to 100 A isolation
  • 4 N.O. or 2 N.O. and 2 N.C. contacts
  • Available with up to 4 keys

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Prosafe Dual Key Rotary Key Switches440T-IN021
Prosafe Multi Key Rotary Key Switches440T-IN022

Certifications

  • BG
  • CE Marked for all applicable directives
  • cULus on contact block

C-Tick not required

Category 

  • Cat. 1 per EN 954-1 (ISO 13849-1)
  • Suitable for Cat. 2, 3, and 4 systems

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 1088
  • IEC/EN 60204-1
  • IEC/EN 60947-5-1
  • ISO 12100-1&2
  • ISO 14119
  • GS-ET-19
  • AS 4024.1
  • UL 508
  • CSA 22.2

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Safety Switches BrochureGLSAFE-BR002
Prosafe Dual Key Rotary Key Switches440T-IN021
Prosafe Multi Key Rotary Key Switches440T-IN022
Prosafe Rotary Key Switch-Box MountedPROSFE-IN005
Prosafe Rotary Key Switch-Panel Mounted440T-IN027
More Safety Interlock Switch publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.