Rotacam Heavy-duty Hinge Interlock Switches

The Rotacam™ Heavy-duty Hinge Interlock Switches are hinge-actuated safety interlock switches. They connect to the existing hinge pin for direct operation of the switch. Machine power is isolated when the guard has been opened just 5 degrees. For applications requiring a larger degree of operation, the internal cam can be adjusted from 5…11 degrees.

Bulletin 440H Rotacam Heavy-duty Hinge Interlock Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Suitable as a hinge pin on light- and medium weight guard doors
  • Isolates power within 5° of door movement
  • Cam-adjustable degree of operation
  • Robust die-cast case
  • Two N.C. and 1 N.O. contacts (sealed to IP66)

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Rotacam Hinge Operated Safety Interlock Switch Installation Instructions440H-IN003

Certifications

  • CE Marked for all applicable directives
  • cULus
  • SUVA
  • TÜV   

Safety Classification 

  • Cat. 1 Device per EN954-1
  • Dual channel interlocks suitable for Cat. 3 or 4 systems   

Functional Safety Data

  • B10d: > 2 x 106 operations at min. load
  • PFHD: < 3 x10-7
  • MTTFd: > 385 years
  • May be suitable for use in performance levels Ple or Pld systems (according to ISO 13849-1:2006) and for use in SIL2 or SIL3 systems (according to IEC 62061) depending on the architecture and application characteristics   

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 954-1
  • ISO 13849-1
  • IEC/EN 60204-1
  • NFPA 79
  • EN 1088
  • ISO 14119
  • IEC/EN 60947-5-1
  • ANSI B11.19
  • AS 4024.1

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Safety Switches BrochureGLSAFE-BR002
Rotacam Hinge Operated Safety Interlock Switch Installation Instructions440H-IN003
More Safety Interlock Switch publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.