Miniature Valve Trapped Key Interlock Switches

Our Miniature Valve Trapped Key Interlock Switches are an ideal solution for applications where space is at a premium. Features include locked open or locked closed options.

Bulletin 440T Miniature Valve Trapped Key Interlock Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Direct drive operation
  • Replaceable and easy to clean code barrels
  • Supplied with valves 0.25...2 in.
  • Direct body mounting with security screws
  • Locked open or locked closed options
  • Virtually maintenance free
  • Weatherproof stainless steel dust cap

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Prosafe Miniature Valve Interlocks Installation Instructions440T-IN023

Certifications

  • BG
  • CE Marked for all applicable directives

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 1088
  • ISO 12100-1&2
  • ISO 14119
  • AS 4024.1

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Safety Switches BrochureGLSAFE-BR002
More Safety Interlock Switch publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.