Ferrogard 6, 9, 10, 13, 14 Non-contact Interlock Switches

The Ferrogard™ 6, 9, 10, 13, and 14 Non-contact Interlock Switches incorporate slim housings to accommodate narrow mounting areas. They are environmentally sealed to IP67 (NEMA 6P), which makes them ideal for wet environments. These Ferrogard switches have two active sensing faces allowing more flexible mounting options.

Bulletin 440N Ferrogard 6, 9, 10, 13, 14 Non-contact Interlock Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Non-contact actuation
  • High tolerance to misalignment
  • High switching current (up to 3 A, 110V AC)
  • Two sensing faces IP67 (NEMA 6P) Rating
  • Slim housings

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
440N-Z2NRS1A, 440N-Z2NRS1B, 440N-Z2NRS1C Installation Instructions (Ferrogard Non-contact Switches)440N-IN002

Certifications

Ferrogard 6, 9, 10

  • CE Marked for all applicable directives

Ferrogard 13, 14

  • CE Marked for all applicable directives and cULus Listed

Safety Classification 

  • Cat. 1 Device per ISO13849-1
  • Dual channel interlocks suitable for Cat. 3 or 4 systems 

Functional Safety Data

  • B10d: > 2 x 106 operations at min.
  • PFHD: > 3 x 10-7
  • MTTFd: > 385 years
  • Dual channel interlock may be suitable for performance levels PLe or PLd (according to ISO 13849-1:2006) and for use in SIL2 or SIL3 systems (according to IEC 62061) depending on application characteristics 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • ISO13849-1, IEC/EN60204-1, NFPA79, EN1088, AS4024.1

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Safety Switches BrochureGLSAFE-BR002
Bulletin 440N Ferrogard Non-contact Switches Installation InstructionsFERGRD-IN001
More Safety Interlock Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.