Allen-Bradley Allen-Bradley Home

Rotation Switches

Our Rotating Cam Switches sense the movement of rotating machinery by initiating functions at various points of the machine's repetitive cycle. These heavy-duty industrial control circuit devices are available in six styles to fit numerous control requirements. Special modifications are available for custom applications.

803 Rotating Cam

Bulletin 803 Rotating Cam Switches

Bulletin 803 Rotating Cam Switches shaft assemblies rotate smoothly on long-life, precision bearings. All switches rotate in either direction. You can mount them in any plane or angle. Each cam can be independently adjusted without affecting the other circuits. Contact dwell can be set from 11° to 360°.