Allen-Bradley Allen-Bradley Home

High-Frequency RFID

Bulletin 56RF High-Frequency RFID

Bulletin 56RF High-frequency Radio Frequency Identification (RFID) System is ideal for tracking and documenting products as they move through the manufacturing process in light-duty industrial applications. Bulletin 56RF tags, transceivers and interfaces are designed to the ISO 15693 open standard for high frequency.

 

Features

  • 1- and 2-channel EtherNet/IP™ interface available
  • Embedded switch, with Device Level Ring (DLR)
  • Rugged transceiver styles for industrial locations
  • 13.56 MHz high frequency technology for light industrial applications
  • ISO 15693 / ISO 18000-3 M1
  • Tag memory options: 64 B, 128 B, 256 B, and 2 KB
  • Read/write speeds up to 625 B/s
  • Different tag styles with sensing distances of up to 7.3 in. (185 mm)
  • Reusable Rislan® tags
  • AOP and AOI available

Products

  • 56RF-IN Communication Interfaces
  • 56RF-TR Transceivers
  • 56RF-TG Tags

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Related Products

Download Adobe Reader

Frequently Viewed Publications

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Bulletin 56RF High-frequency RFID System include:

  • Asset tracking
  • Automotive
  • Data acquisition
  • Food and pharmaceutical
  • Product handling
  • Security and entrance
  • Tool management

View the videos below to see how our RFID Systems are used in various applications:

Customer Success

  • Sensors Case Studies — View our case studies site to discover how customers have applied Allen-Bradley sensing products in their applications.