836P Solid-State Pressure Sensors

Our Bulletin 836P Solid-State Pressure Sensors measure liquids or gases from -14.5...10,000 psi. These sensors are available in display and non-display models with discrete and analog outputs in a wide range of process connections for application flexibility.

836P Solid-State Pressure Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Offers a rugged, corrosion-resistant 316L stainless steel sensing element
  • Provides compact form factor
  • Offers display and non-display models
  • IP67 enclosure rating

836P Display Pressure Sensors

  • Incorporates embedded IO-Link Technology in select sensors to help minimize downtime and increase productivity
  • Provides rotatable housing (320°) and head (330°)
  • Provides rotatable display 180°

836P Non-display Pressure Sensors

  • Includes operating pressures from -14.7...10,000 psi
  • Provides tough, miniature form factor
  • Includes analog output from 4...20mA

 

 

Additional Information

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Display Solid-state Pressure Switch with IO-Link Installation Instructions836P-IN001
Non-display Solid-state Pressure Transmitter Installation Instructions836P-IN002

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Condition Sensors and Switches Brochure836E-BR001
Bulletin 836P Solid-state Pressure Sensors Product Profile836P-PP001
Display Solid-state Pressure Switch with IO-Link Installation Instructions836P-IN001
Non-display Solid-state Pressure Transmitter Installation Instructions836P-IN002
More Condition Sensing publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

The flexibility of switch configuration and mounting options make our Bulletin 836P Solid-State Pressure Sensors suitable for a wide range of applications including:

  • Harsh chemical wash-down — 316L stainless steel rating for food, beverage, and other applications requiring equipment wash-down
  • Machine Tool — Monitor hydraulic and pneumatic pressures as well as coolant temperatures
  • Automotive — Monitor air-pressure, welding coolant pressures and temperatures, hydraulic power units
  • Discrete Batch — Monitor process temperatures and pressures
  • OEM Machine Builders / Large End Users — Display models can be programmed via on machine, easy to use push buttons and also remotely through Studio 5000 Logix Designer® software to reduce downtime