Allen-Bradley Allen-Bradley Home

Externally Adjustable Electromechanical Pressure Controls

Bulletin 836T Externally Adjustable Electromechanical Pressure Controls

Bulletin 836T Externally Adjustable Electromechanical Pressure Controls meet the traditional requirements of the transportation and machine tool industries. Proven dependability and construction make this line of pressure controls well-suited for these and other rugged applications.

Features

Pressure Controls

  • Externally adjustable ranges from 30 in. Hg vacuum to 5000 psi
  • Externally adjustable differential from 1.5...3000 psi
  • Bellows type available in copper alloy or stainless steel
  • Piston type actuators available with or without seal
  • 2-circuit or 4-circuit electrically isolated contacted blocks
  • Available in Type 1, 4 & 13, 4X, and 7 & 9, 4 & 13 combination enclosures

Pressure Difference Controls

  • 1...70 psi adjustable difference range
  • Adjustable differential from 1...50 psi

Products

  • 836T Externally Adjustable Electromechanical Pressure Controls

Certifications

  • cULus and CE Marked for all applicable directives

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Download Adobe Reader

Frequently Viewed Publications

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your Adjustable Electromechanical Pressure Controls, including:

  • Angle mounting brackets
  • Contact block replacement kits
  • External fixed pulsation snubbers
  • Finger safe contact block covers
  • Hardware kits
  • Isolation traps
  • Pipe adapters
  • Pulsation snubbers and porosity elements

View all Adjustable Electromechanical Pressure Control accessories

Applications

Bulletin 836T Pressure Controls are designed to meet the traditional requirements of the transportation and machine tool industries. Proven dependability and construction make this line of pressure controls well-suited for these and other rugged applications including:

  • Machine tool
  • Lubricant and coolant pressures
  • Material clamping fixtures

Customer Success

  • Condition Sensing Case Studies — View our case studies site to discover how customers have applied Allen-Bradley condition sensing products in their applications.