Allen-Bradley Allen-Bradley Home

Electromechanical Pressure Controls

Bulletin 836 Electromechanical Pressure Controls

Bulletin 836 Electromechanical Pressure Controls are designed to control or monitor the operating conditions of many types of pneumatic or hydraulic applications. These controls can improve processes and systems, protect expensive equipment, and help safeguard operators.

Features

  • Rugged, compact design
  • Adjustable ranges from 30 in. of Hg Vac...900 psi
  • Adjustable differential ranges from 0.2...125 psi
  • Copper alloy or stainless steel bellows
  • Wide variety of contact arrangements
  • Available in open type or Type 1, 4/13, 4X, and 7/9 and 4/13 combined enclosures
  • Standard and custom refrigeration controls available

Products

  • 836 Electromechanical Pressure Controls

Certifications

  • CULus and CE Marked for all applicable directives

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Download Adobe Reader

Frequently Viewed Publications

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your Electromechanical Pressure Controls, including:

  • Angle mounting brackets
  • Contact block replacement kits
  • External fixed pulsation snubbers
  • Finger safe contact block covers
  • Hardware kits
  • Isolation traps
  • Pipe adapters
  • Pulsation snubbers and porosity elements

View all Electromechanical Pressure Control accessories

Applications

Bulletin 836 Pressure Controls are designed to control or monitor the operating conditions of many types of pneumatic or hydraulic applications including:

  • Monitor low and high pressure
  • Air compressors
  • Vacuum transfer machines

Customer Success

  • Condition Sensing Case Studies — View our case studies site to discover how customers have applied Allen-Bradley condition sensing products in their applications.