Our Pressure Sensors include rugged, industrial-grade, electromechanical pressure controls as well as solid-state pressure switches for any application. Our control products support multiple switching and output requirements. You can use them in a variety of applications and environments.
![]() | Bulletin 836E Solid-state Pressure Sensors measure the pressure of liquid, gas, vapor and dust. Sensing pressure ranges from -15 to +6000 PSI. Discrete and analog outputs are available as well as a large number of process connections and sanitary adapters. Both display and non-display versions are available. |
![]() | Bulletin 836 Electromechanical Pressure Controls are designed to control or monitor the operating conditions of many types of pneumatic or hydraulic applications. These controls can improve processes and systems, protect expensive equipment, and help safeguard operators. |
![]() | Bulletin 836T Externally Adjustable Electromechanical Pressure Controls meet the traditional requirements of the transportation and machine tool industries. Proven dependability and construction make this line of pressure controls well-suited for these and other rugged applications. |