Photoelectric Fork Sensors

Optical Fork Photoelectric Sensors are an easy-to-apply and cost-effective method for small part detection and counting in a wide range of industries. They eliminate the alignment and adjustment issues associated with other transmitted-beam sensing solutions. Select from plastic and metal models. 

Bulletin 45LSP Plastic Fork Photoelectric Sensors

45LSP Plastic

Bulletin 45LSP Plastic Fork Sensors are a self-contained low cost alternative to transmitted beam sensors for small parts detection. Simple push button sensitivity adjustment, multiple connection options and flexible mounting features make the 45LSP an economical, easy-to-use solution for many applications.


Bulletin 45LST Metal Fork Photoelectric Sensors

45LST Metal

Bulletin 45LST Metal Fork Sensors are designed for small part detection on machines and conveyors. Multiple slot widths are available. These sensors feature adjustable sensitivity and selectable energized output in a rugged aluminum housing for industrial applications.