Metal Fork Sensors

Bulletin 45LST Metal Fork Sensors are designed for small part detection on machines and conveyors. Multiple slot widths are available. These sensors feature adjustable sensitivity and selectable energized output in a rugged aluminum housing for industrial applications.

Bulletin 45LST Metal Fork Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Slot widths from 2...225 mm (0.08...8.86 in.)
  • 10...30V DC operation
  • Fast 30 μsec response time for selected models
  • NPN/PNP output
  • IP65 Housing
  • Industrial aluminum housing

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 45LST Optical Fork Sensor Installation Instructions45LST-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Bulletin 45LST Optical Fork Sensor Installation Instructions45LST-IN001
More Photoelectric Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.