Allen-Bradley Allen-Bradley Home

Safety Mats

MatGuard™ Systems consist of a number of interconnecting pressure-sensitive safety mats and a monitoring control unit that provide a system for area detection. We designed the mats from the 'ground up' to meet the arduous conditions found on the factory floor, and used well-tried components and techniques to be consistent with Category B and Category 1 requirements.

440F MatGuard

Bulletin 440F MatGuard Safety Mats

Our MatGuard™ Safety Mats are pressure-sensitive safeguarding products that we designed to detect the presence of people on the sensing surfaces. These mats have two conductive hardened steel plates that are held apart by non-conductive compressible separators. We offer standard configurable and custom mats, each with edge trim options.