Safety Edge Profiles

Our Bulletin 440F Safedge™ Safety Edge Profiles come in three different cushion factors and two different materials. They have no rigid internal parts that can break through or cause fatigue failures after prolonged use.

Bulletin 440F Safedge Safety Edge Profiles
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Various profiles available
  • Conductive rubber technology
  • Up to 50 m lengths
  • Aluminum, plastic or zinc-coated steel mounting rails
  • Rubber boot optional
  • Active corners
  • Sealing lip available

Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Guardmaster Safedge Pressure Sensitive Safety Edge System Installation and User Manual440F-UM002

Certifications

  • CE Marked for all applicable directives
  • TÜV 

C-Tick not required.

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN1760-2
  • EN 954-1
  • ISO13849-1
  • IEC/EN 60204-1
  • ANSI B11.19
  • AS 4024.5

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing Safety Devices BrochureGLSAFE-BR001
Guardmaster Safedge Pressure Sensitive Safety Edge System Installation and User Manual440F-UM002
More Operator Safety Device publications in Literature LibraryAll Languages
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
  • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
  • Safety Edges CAD Drawings 
  • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications