450L GuardShield POC Safety Light Curtains

Our Bulletin 450L GuardShield™ POC safety light curtains are unlike traditional safety light curtains, which are based on separate transmitter and receiver units. This next generation light curtain system features patented technology, which allows each transceiver to be used as a transmitter or receiver via an innovative plug-in module. This advanced technology greatly reduces stock and provides a flexible, cost-effective safety solution.

Bulletin 450L GuardShield POC Safety Light Curtains
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Includes patented technology that allows each transceiver to be used either as a transmitter or receiver via an innovative plug-in module
  • Features an active protective field that senses over the entire length of a transceiver
  • Offers a wide range of protection heights 150…1950 mm (5.9…76.7 in.) in increments of 150 mm (0.5 ft)
  • Features a compact housing design 30 x 30 mm (1.18 x 1.18 in.)
  • Provides easy configuration of the start mode, external device monitoring (EDM), and scanning range by DIP switches on the plug-in modules

Additional Information

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 450L-B GuardShield Safety Light Curtain Technical Data450L-TD001

Certifications

  • CE Marked for all applicable directives
  • cULus
  • RCM
  • TÜV

Safety Classification:

  • Type 4 per IEC/EN61496
  • SIL 3 per IEC 61508
  • PLe per EN/ISO 13849

 

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • IEC/EN 61496 Parts 1 & 2
  • IEC 61508
  • EN/ISO 13849-1
  • UL 1998
  • UL 61496 Parts 1 & 2

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 450L-B Safety Light Curtain Product Profile450L-PP001
Bulletin 450L-B GuardShield Safety Light Curtain Technical Data450L-TD001
Bulletin 450L-B GuardShield Light Curtain Weld Shield Installation Instructions450L-IN001
Bulletin 450L Side Mounting Bracket Set for GuardShield Light Curtains Installation Instructions450L-IN002
GuardShield Light Curtain Optical Interface Device450L-IN003
Bulletin 450L-B GuardShield Safety Light Curtain User Manual450L-UM001
More Bulletin 450L-B GuardShield Safety Light Curtain publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

 

Applications

Typical applications for the Bulletin 450L-B Safety Light Curtains include:

  • Electronic fences
  • Forming operations
  • Robot cells
  • Presses
  • Workstations

Safety Solutions Case Studies — View our case studies site to discover how customers have applied Allen-Bradley safety products in their applications.