445L Guardshield POC Type 4 Micro 400 Safety Light Curtains

Our Bulletin 445L Guardshield™ POC Type 4 Micro 400 safety light curtains are economical three-box safety light curtains in a small housing. Designed for use in benign industrial environments (IP54), this light-duty system is targeted to the semi-conductor, micro electronic and small assembly machine markets. We also offer these light curtains in cascadable configurations and in IP69K enclosures. The Micro 400 requires a dedicated controller such as the MSR41 for ON/OFF applications or the MSR42 for advanced safety functionality.

Bulletin 445L Guardshield POC Type 4 Micro 400 Safety Light Curtains
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Compact Type 4, SIL 3, PLE safety light curtains
  • M12 connector on 20 in. pigtails
  • Minimal dead space of optic heads

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
GuardShield Micro 400 Safety Light Curtains User Manual 445L-UM003

Certifications

  • CE Marked for all applicable directives 
  • cULus Listed
  • TÜV

Safety Classification 

  • Type 4 per IEC/EN61496
  • Category 4 device per EN 954-1
  • SIL 3 per IEC 61508
  • PLe per EN/ISO 13849

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • IEC/EN 61496 Parts 1 and 2
  • UL1998
  • UL 61496 Parts 1 and 2

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing Safety Devices BrochureGLSAFE-BR001
GuardMaster Micro 400 IP69K Safety Light Curtains Product Profile440PA-PP006
GuardShield Micro 400 Safety Light Curtains User Manual445L-UM003
More Safety Light Curtain publications in the Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the POC Type 4 GuardShield™ Micro 400 Light Curtains include:

  • Food and beverage (IP69K)
  • Light assembly machines/equipment
  • Micro-electronics
  • Pharmaceutical
  • Semi-conductor

Safety Solutions Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® safety products in their applications.