440L Guardshield POC Type 4 Safety Light Curtains

Our Bulletin 440L Guardshield™ POC Type 4 safety light curtains are applied in applications where a formal risk assessment has determined that the hazard poses a moderate to high risk of operator injury.

Bulletin 440L Guardshield POC Type 4 Safety Light Curtains
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Offers multiple model:
    • Standard
    • Standard with integrated laser alignment
    • Remote teach
    • Cascadable
    • ArmorBlock® Guard I/O™ connectivity
  • Offers advanced functions:
    • Teachable fixed blanking
    • Floating blanking
    • Beam coding
    • External device monitoring
    • Start/restart interlock
  • Provides efficient connectivity through M12 quick-disconnects

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
GuardShield Type 4 & GuardShield Remote Teach User Manual440L-UM003

Certifications

  • CE Marked for all applicable directives
  • cULus
  • TÜV
  • UL 1998
  • UL 61496

Safety Classification 

  • Type 4 per IEC/EN61496
  • Category 4 device per EN 954-1
  • SIL 3 per IEC 61508
  • PLe per EN/ISO 13849
  • EN/IEC 61496-1, -2
  • UL 61496-1, -2
  • UL 1998 

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • IEC/EN 61496 Parts 1 & 2
  • UL 1998
  • UL 61496 Parts 1 & 2

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing Safety Devices BrochureGLSAFE-BR001
GuardShield Type 4 & GuardShield Remote Teach User Manual440L-UM003
More Safety Light Curtain publications in the Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the POC Type 4 Standard Light Curtains include:

  • Conveyors
  • Electronic fences
  • Forming operations
  • Robot cells
  • Presses
  • Workstations
  • Washdown applications (use IP 67 tube accessory)

Safety Solutions Case Studies — View our case studies site to discover how customers have applied Allen-Bradley safety products in their applications.