POC GuardShield Type 2 Safe 2 Safety Light Curtains

Our Point of Operation Control (POC) Safe 2 Light Curtains are self-contained, two-box safety light curtains in a robust housing with an integrated laser alignment system. Type 2 light curtains meet a lesser requirement for performance under fault conditions than the Type 4 light curtains. Type 2 safety light curtains can only be used in applications where a formal risk assessment has determined that a Type 2 device is sufficient to meet the level of risk posed by the hazard.

Bulletin 445L POC GuardShield Type 2 Safe 2 Safety Light Curtains
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • M12 connectors
  • Optically synchronized
  • Integrated laser alignment system
  • IP65 enclosure rating
  • Simple Installation

Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
GuardShield™ Safe 2 and Safe 2 PAC Safety Light Curtains User Manual445L-UM002

Certifications

  • CE Marked for all applicable directives 
  • cULus Listed
  • TÜV 

Safety Classification 

  • Type 2 per IEC/EN61496
  • SIL 1 per IEC 61508
  • PLc/Category 2 per EN/ISO 13849

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • IEC/EN61496 Parts 1 and 2
  • UL 61496 Parts 1 and 2

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing Safety Devices BrochureGLSAFE-BR001
GuardShield Safe 2 and Safe 2 PAC Safety Light Curtains User Manual445L-UM002
More Safety Light Curtain publications in the Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
  • Safety Light Curtain CAD Drawings
  • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the POC Safe 2 Light Curtains include:

  • Conveyors
  • Textile machinery
  • Automatic storage and retrieval machinery
  • Automated assembly lines

Customer Success

  • Safety Solutions Case Studies — View our case studies site to discover how customers have applied Allen-Bradley safety products in their applications.

Learn More