Safety Mats

Our Bulletin 440F MatGuard™ Safety Mats are pressure-sensitive safeguarding products that we designed to detect the presence of people on the sensing surfaces. These mats have two conductive hardened steel plates that are held apart by non-conductive compressible separators. We offer standard configurable and custom mats, each with edge trim options.

Bulletin 440F MatGuard Safety Mats
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Hardened steel plate construction
  • No dead spots
  • 4-wire system to detect opens and shorts
  • Can withstand a static pressure of 4500 psi
  • IP67 rated

Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
MatGuard Mat Manager User Manual440F-UM001

Certifications

  • CE Marked for all applicable directives
  • CSA Z432-04
  • cULus Listed
  • TÜV 

Category 

  • Cat. 1 device per EN 954-1, suitable for Cat. 3 systems

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 1760-1
  • EN 954-1
  • ISO 13849-1
  • IEC/EN 60204-1
  • ANSI RIA R15.06
  • ANSI B11.19
  • AS 4024.5

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing Safety Devices BrochureGLSAFE-BR001
The CR30 as an Alternative to the Mat Manager440C-WP001
MatGuard Mat Manager User Manual440F-UM001
More Safety Mat publications in the Literature LibraryAll Languages
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
  • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
  • Safety Mats CAD Drawings
  • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

  • Ideal for guarding floor space ensuring operators can not locate themselves near hazards
  • Use as a combined trip and presence sensing system
  • Use as a presence sensing system within a guarded perimeter

Customer Success

  • Safety Solutions Case Studies — View our case studies site to discover how customers have applied Allen-Bradley® safety products in their applications.

Learn More