Perimeter Access Control Safety Light Curtains

Perimeter Access Control (PAC) and Area Access Control (AAC) safety light curtains provide full-body access detection. These light curtains are designed to create a safety perimeter around a machine that does not require frequent interaction between personnel and the hazard during regular operation. PAC and AAC safety light curtains are typically used as opto-electronic fences to detect personnel or large objects when they pass through the sensing field.

Bulletin 440L Guardshield PAC Type 4 Safety Light Curtains

440L Guardshield PAC Type 4

Our Bulletin 440L Guardshield PAC Type 4 safety light curtains are applied in applications where a formal risk assessment has determined that the hazard poses a moderate to high risk of operator injury.


Bulletin 440L Area Access Control Single Beam Sensors

440L Area Access Control Single Beam Sensors

Our Bulletin 440L Area Access Control Single Beam sensors provide whole-body access detection for hazardous areas. The single beam is a 24V DC through-beam opto-electronic safety switch.