Presence Sensing Safety Devices

Our Presence Sensing Safety Devices detect the location of objects or personnel near hazardous areas.

Light Curtain Safety Devices

Safety Light Curtains

Safety light curtains are photoelectric presence sensors specifically designed to protect personnel from injuries related to hazardous machine motion. Light curtains offer optimal safety, yet they allow for greater productivity and are the more ergonomically sound solution when compared to mechanical guards. Our GuardShield™ safety light curtains include Point of Operation Control (POC) models for finger and hand protection and Perimeter Access Control (PAC) products for whole body protection.


Bulletin 442L SafeZone Safety Laser Scanners

Safety Laser Scanners

Our SafeZone™ Safety Laser Scanners are compact devices that have switchable, configurable field sets (warning and safety). The Safety Configuration and Diagnostic (SCD) Windows®-based software, supplied with each scanner, simplifies the programming of the SafeZone Safety Laser Scanners. A configuration wizard is available to guide the programmer through simple or complex system configurations.


Bulletin 442L Guardmaster SC300 Hand Detection Safety Sensor

Hand Detection Safety Sensor

Our Guardmaster™ SC300 Hand Detection Safety Sensor is a compact safety sensor system which operates based on image processing technology. The safety sensing function is performed by a single image sensing device viewing a single two-dimensional image against a passive pattern as the background. The detection principle is based on an object of a certain resolution blocking the view of the pattern from the image-sensing device.


Bulletin 440F MatGuard Safety Mats

Safety Mats

Our Bulletin 440F MatGuard™ Safety Mats are pressure-sensitive safeguarding products that we designed to detect the presence of people on the sensing surfaces. These mats have two conductive hardened steel plates that are held apart by non-conductive compressible separators. We offer standard configurable and custom mats, each with edge trim options.


Bulletin 440F Safedge Safety Edge Profiles

Safety Edge Profiles

Our Bulletin 440F Safedge™ Safety Edge Profiles come in three different cushion factors and two different materials. They have no rigid internal parts that can break through or cause fatigue failures after prolonged use.