![]() |
Bulletin 42JS and 42JT VisiSight™ Sensors offer a small rectangular package with visible light beam for ease of alignment and industry standard mounting holes spacing of 25.4 mm. Each model offers PNP or NPN and light operate or dark operate outputs. |
Bulletin 42JT VisiSight™ Miniature Photoelectric Sensors
Bulletin 42JS VisiSight Miniature Photoelectric Sensors
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Find catalog numbers, certifications, and specifications.
See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Build or verify a catalog number, and get information and CAD drawings for these products.
We offer a variety of accessories for your Photoelectric Sensors, including:
View all accessories in the PHOTOSWITCH Photoelectric Sensors Catalog [PDF]
See how our Presence Sensors are used in the following applications: