PTFE Coated Miniature Photoelectric Sensors

Bulletin 42KF PTFE Coated Miniature Photoelectric Sensors are designed for liquid level detection applications typically found in the semiconductor wafer manufacturing and handling industry. The PTFE (polytetrafluoroetheylene) casing protects both the sensor and the connecting cable from many caustic solutions which would normally damage other sensors. These sensors are DC operated and provide a sinking (NPN) output. You can connect an optional output module in-line with the sensors to convert this signal to a sourcing PNP output.

Bulletin 42KF PTFE Coated Miniature Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • PTFE casing for protection in caustic environments
  • Diffuse and transmitted beam sensing modes
  • Complements Rockwell Automation® PTFE coated fiber optic cables
  • External sensitivity adjustment
  • Fast 350 µs response time
  • 3 m cable connection

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
PHOTOSWITCH Bulletin 42KF Installation Instructions42KF-IN001

Certifications

  • CE Marked for all applicable directives
  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
PHOTOSWITCH Bulletin 42KF Installation Instructions42KF-IN001
More Photoelectric Sensor publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.