Miniature Photoelectric Sensors

Miniature Photoelectric Sensors are very small and slim, ideal for mounting in applications with limited mounting space. We offer a wide selection of miniature sensors ranging from the VisiSight™ in an industry standard 20 mm depth enclosure to the ultra miniature 42KA with only a 3.5 mm depth.

Bulletin 42JS, 42JT VisiSight Miniature Photoelectric Sensors

42JS/JT VisiSight

Bulletin 42JS and 42JT VisiSight™ Sensors offer a small rectangular package with visible light beam for ease of alignment and industry standard mounting holes spacing of 25.4 mm. Each model offers PNP or NPN and light operate or dark operate outputs.


Bulletin 42KA Flat Pack Miniature Photoelectric Sensors

42KA Flat Pack

Bulletin 42KA Flat Pack Miniature Photoelectric Sensors offer high performance sensing capability in a sub-miniature package. Intended for use in applications where small size is key, the 42KA is a practical alternative to using separate sensors and fiber optic cables. We offer two basic package styles: face view and side view. Placement of the sensors determines the view needed.


Bulletin 42KB Micro Rectangular Miniature Photoelectric Sensors

42KB Micro Rectangular

Bulletin 42KB Micro Rectangular Miniature Photoelectric Sensors offer high performance sensing capability in a micro rectangular package. The 42KB is ideal for applications where small size is key. We offer two basic package styles: end view and side view. End view sensors have the optics and cable at opposite ends. Side view sensors are located on adjacent sides. Three sensing modes are available to cover a variety of applications.


Bulletin 42KC Rectangular Miniature Photoelectric Sensors

42KC Rectangular

Bulletin 42KC Rectangular Miniature Photoelectric Sensors offer high performance sensing capability in a compact rectangular package. The 42KC is ideal for applications where small size is key and where a diagnostic output is desired. We offer two basic package style: end view and side view. End view sensors have the optics and cable located at opposite ends. Side view sensors are located on adjacent sides. Four sensing modes are available to cover a variety of applications.


Bulletin 42KD Miniature Photoelectric Sensors

42KD Miniature

Our Bulletin 42KD Miniature Photoelectric Sensors are designed for applications with limited mounting space. They offer the performance of much larger sensors in a compact housing. This family of LED and laser sensors is the most complete family of miniature sensors on the market. Additionally, these sensors offer easy commissioning via push button teach or through a control wire. The background suppression versions provide reliable object detection independent of the target size, shape, or color.


Bulletin 42KF PTFE Coated Miniature Photoelectric Sensors

42KF PTFE Coated

Bulletin 42KF PTFE Coated Miniature Photoelectric Sensors are designed for liquid level detection applications typically found in the semiconductor wafer manufacturing and handling industry. The PTFE (polytetrafluoroetheylene) casing protects both the sensor and the connecting cable from many caustic solutions which would normally damage other sensors. These sensors are DC operated and provide a sinking (NPN) output. You can connect an optional output module in-line with the sensors to convert this signal to a sourcing PNP output.