Luminescence Sensors

Our Bulletin 45LUM Luminescence Sensors detect the presence of luminescent/fluorescent particles and materials which are invisible to the human eye. This sensor is self-contained in an IP 67 enclosure, and it can detect glues, inks, clear labels, oils, greases, paints, detergents, and chalks.

Bulletin 45LUM Luminescence Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Includes a sensing range of 5...50 mm (0.2...2 in) and response time of 1 ms
  • Offers easy setup of switch points using teach button
  • Includes external teach capability
  • Provides an operating temperature of -10...55° C (-14...131° F)

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
45LUM Luminescence Sensor Installation Instructions45LUM-IN001

Certifications

  • CE marked for all applicable directives
  • cULus
  • UL

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 45LUM Luminescence Sensor Product Profile45LUM-PP001
Bulletin 45LUM Luminescence Sensor Installation Instructions45LUM-IN001
Presence Sensing BrochureSENSOR-BR001
More Photoelectric Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Bulletin 45LUM Luminescence Sensors include:

  • Automotive
  • Food and Beverage
  • Material Handling
  • Packaging

Product Application Library — View our product application library to discover how customers have applied Allen-Bradley sensing products.