Watertight Limit Switches

Bulletin 802X Watertight Limit Switches have internal parts that are protected against splashing or hose-directed water seepage within the limits of the NEMA specified tests for Type 4 watertight enclosures. These switches are not sleet- or ice-proof.

Bulletin 802X Watertight Limit Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • NEMA Type 4 watertight construction
  • Multiple operator styles available:
    • Side rotary
    • Wobble stick
    • Cat whisker
    • Adjustable top push
    • Top or side push
    • With or without rollers

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Limit Switches Technical DataLIMIT-TD001

Certifications

  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Limit Switches Technical DataLIMIT-TD001
More Limit Switch publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Watertight Limit Switches include:

  • Dairies
  • Food-processing plants

Customer Success