Oiltight Limit Switches

Bulletin 802T Oiltight Limit Switches provide heavy-duty pilot ratings, small size, a high degree of versatility and a rugged NEMA Type 13 oiltight construction. Plug-in and non plug-in styles are available. Plug-in limit switches have a head and switch body that can be replaced while leaving the wiring chamber base in place. This reduces your down time by eliminating the need for rewiring upon switch replacement.

Bulletin 802T Oiltight Limit Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Front mount for simplified mounting
  • Plug-in and non plug-in styles available
  • Plug-in styles available for ease of wiring
  • Rugged construction
  • Proven reliability

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Limit Switches Technical DataLIMIT-TD001

Certifications

  • CE Marked for all applicable directives 
  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Limit Switches Technical DataLIMIT-TD001
Bulletin 802T Plug-in Limit Switch Installation and Operating Instructions802T-IN007
More Limit Switch publications in Literature LibraryAll Languages
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
  • Procurement Specifications — Visit our online resource to find the procurement specifications for this product.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.


Applications

Typical applications for the Oiltight Limit Switches include:

  • Conveyor systems
  • Transfer machines
  • Automatic turret lathes
  • Milling and boring machines
  • Radial drills
  • Other high speed production equipment

Customer Success