Low-Energy Limit Switches

Bulletin 802T Low-Energy Limit Switches have welded gold and silver alloy contacts to provide a protective barrier against surface oxides. These switches also incorporate a prism-shaped crossbar contact to provide high pressure that will penetrate foreign particles which could prevent contact closure.

Bulletin 802T Low-Energy Limit Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Connect directly to PLC input
  • Optimized for low energy use
  • Alternative to glass-enclosed reed switches or solid state devices
  • Alternative to oversized power contacts
  • Suitable for machine connectivity and low-voltage circuits

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Limit Switches Technical DataLIMIT-TD001

Certifications

  • CE Marked for all applicable directives 
  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Limit Switches Technical DataLIMIT-TD001
More Limit Switch publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Low-Energy Limit Switches include:

  • Material handling
  • Packaging
  • Food processing
  • Transportation

Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley components in their applications.