Gravity Return Limit Switches

Bulletin 802G Gravity Return Limit Switches are plug-in gravity return limit switches with an extremely low operating torque.

Bulletin 802G Gravity Return Limit Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Plug-in gravity return switch
  • 32...230 °F (0...110 °C)
  • Three unique lever arms are available
  • Arms available in nylon or steel with adjustable lengths
  • Switch shaft can be rotated through 360°
  • Trip point is adjustable to any angle

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Limit Switches Technical DataLIMIT-TD001

Certifications

  • CE Marked for all applicable directives 
  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Limit Switches Technical DataLIMIT-TD001
More Limit Switch publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Gravity Return Limit Switches include:

  • Material handling
  • Packaging
  • Food processing
  • Transportation

Customer Success