General Purpose Limit Switches

Bulletin 801 General Purpose Limit Switches are ideal for a wide variety of applications. Many contact arrangements are available as well as both slow and snap action contact operating mechanisms. Snap action limit switches have a high snap-through force when the mechanism travels the required distance.

Bulletin 801 General Purpose Limit Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Limit Switches Technical DataLIMIT-TD001

Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Limit Switches Technical DataLIMIT-TD001
More Limit Switch publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the General Purpose Limit Switches include:

  • Material handling
  • Packaging
  • Food processing
  • Transportation

Customer Success