Factory Sealed Limit Switches

Bulletin 802M Factory Sealed Limit Switches meet the requirements for NEMA 1, 4, 6P and 13 enclosures. These switches are ideal for wet environments and wash-down applications. We offer a wide variety of operating heads and operating levers.

Bulletin 802M Factory Sealed Limit Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Pre-wired and factory sealed
  • Side rotary, adjustable top, and top or side push styles
  • Available with and without rollers
  • Operating heads are mountable in four positions, 90° apart

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Limit Switches Technical DataLIMIT-TD001

Certifications

  • CE Marked for all applicable directives 
  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Limit Switches Technical DataLIMIT-TD001
Bulletin 802M and 802MC Limit Switch Installation and Operating Instructions802M-IN002
More Limit Switch publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Factory Sealed Limit Switches include:

  • Material handling
  • Packaging
  • Food processing
  • Transportation

Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley components in their applications.