NEMA Style Safety Limit Switches

Bulletin 802T Direct Opening Action limit switches are used for safety applications per ISO 14119. These limit switches have the same mounting dimensions as other NEMA style limit switches. The rugged metal construction and plug-in body are designed for use in harsh industrial environments. Direct opening action assures that the normally closed contacts open when the limit switch is actuated.

Bulletin 802T NEMA Safety Limit Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Direct opening action
  • Snap acting contacts
  • Rugged metal construction
  • Long life and reliability
  • Plug-in design
  • NEMA 6P/IP67 sealing

Additional Information

Protect your people, productivity and environment with integrated Safety Solutions from Rockwell Automation. We understand your factory floor challenges and can help you meet your goals, using one of the broadest safety portfolios in the industry.

Rockwell Automation has a global safety team of principle consultants to assist you at any step in a safeguarding project—from training and standards assistance through validation and startup. Learn more about these Safety Services.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Limit Switches Technical DataLIMIT-TD001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV for 2- and 4-circuit models

Safety Classification 

Cat. 1 Device per EN 954-1 Dual channel limit switch suitable for Cat. 3 or 4 systems

Functional Safety Data ⋆

Usable for ISO 13849-1:2006 and IEC 62061.

Data other than B10d is based on:

  • Usage rate of 1op/10 mins., 24 hrs/day, 360 days/year, representing 51840 operations per year
  • Mission time/Proof test interval of 38 years

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 954-1
  • ISO 13849-1
  • IEC/EN 60204-1
  • NFPA 79
  • EN 1088
  • ISO 14119
  • IEC/ EN 60947-5-1
  • ANSI B11.19
  • AS 4024.1

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Limit Switches Technical DataLIMIT-TD001
Bulletin 802T Limit Switch Installation and Operating Instructions802T-IN004
More Limit Switch publications in Literature LibraryAll Languages
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
  • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
  • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Direct Opening Action Safety Limit Switches include:

  • Machine guards
  • Access gates and doors
  • Cranes or hoists
  • Transfer stations
  • Indexing tables
  • Robotic cells
  • Material handling
  • Packaging
  • Food processing
  • Transportation

Customer Success