DeviceNet Limit Switches

Bulletin 802DN DeviceNet® Limit Switches have the same rugged features of the 802T NEMA limit switches with DeviceNet built in. This provides increased information flow, an inexpensive connection to a DeviceNet network, and reduced down-time. These switches are configured using RSNetWorx® for DeviceNet.

Bulletin 802DN DeviceNet Limit Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Direct connection to DeviceNet® network
  • Autobaud
  • Dual outputs with distinct programmable angles to operate
  • Teach and learn angle
  • Each output programmable to N.O. or N.C.
  • Programmable travel to reset (hysteresis)
  • Configurable counters with resets on each output

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Limit Switches Technical DataLIMIT-TD001

Certifications

  • CE Marked for all applicable directives 
  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Limit Switches Technical DataLIMIT-TD001
More Limit Switch publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the DeviceNet Limit Switches include:

  • Material handling
  • Packaging
  • Food processing
  • Transportation

Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley components in their applications.