Corrosion Resistant Limit Switches

Bulletin 802MC Corrosion Resistant Limit Switches are pre-wired and factory sealed to provide corrosion protection in wet or dry locations. These switches provide a tough defense against environmental contaminants by using a polymeric enclosure and Type 316 stainless steel for the exposed metal parts. They meet the requirements for NEMA 1, 4X, 6P and 13 enclosures.

Bulletin 802MC Corrosion Resistant Limit Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Pre-wired and factory sealed
  • Corrosion resistant
  • Submersible
  • Meets requirement for NEMA 1, 4X, 6P and 15 enclosures

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Limit Switches Technical DataLIMIT-TD001

Certifications

  • CE Marked for all applicable directives 
  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Limit Switches Technical DataLIMIT-TD001
Presence Sensing BrochureSENSOR-BR001
Bulletin 802M and 802MC Limit Switch Installation and Operating Instructions802M-IN002
More Limit Switch publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Corrosion Resistant Limit Switches include:

  • Material handling
  • Packaging
  • Food processing
  • Transportation

Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley components in their applications.