Part Verification Light Array Photoelectric Sensors

Bulletin 45PVA Part Verification Light Array Photoelectric Sensors are specifically designed for bin-picking applications and object detection in the parts assembly industry. When used as part of a suitably configured bin-picking system, the 45PVA effectively prevents mispicks to enhance efficiency and minimize downtime. It is also the ideal sensing solution for today's error-proofing initiatives, particularly those in the automotive industry.

Bulletin 45PVA Part Verification Light Array Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Specifically designed for error proofing bin-picking applications
  • Optional red warning light indicator to notify operator of incorrect component selection
  • NPN or PNP dip switch selectable output reduces crib inventory requirements
  • Two frequency, DIP switch selectable cross-talk protection

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 45PVA Part Verification Array Installation Instruction45PVA-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
PHOTOSWITCH Light Arrays Product Profile45MLA-PP001
Presence Sensing BrochureSENSOR-BR001
Bulletin 45PVA Part Verification Array Installation Instructions45PVA-IN001
More Photoelectric Sensor publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.