Measuring Light Array Photoelectric Sensors

Bulletin 45MLA Measuring Light Array Photoelectric Sensors detect or measure targets in a two dimensional area—even if the parts are irregularly shaped, sized, or positioned. These sensors can detect and communicate individual beam status to measure and determine the position of objects. The emitter and receiver arrays are connected to a separate controller. All I/O, communications, and power connections are wired to an external controller. We offer controllers with various functions and/or communication interfaces: I/O, CAN, RS485, Binary, and Analog.

Bulletin 45MLA Measuring Light Array Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Sensing heights from 300...1200 mm (11.8...47.2 in.)
  • Sensing range up to 4 m (13 ft)
  • Detects objects regardless of position in sensing field
  • Detects targets with gaps or spaces
  • Slim housing profile of 15 x 20 mm (0.6 x 0.8 in.)
  • Beam spacing of 10 mm (0.39 in.) or 25 mm (0.98 in.)
  • Cascading option for X-Y applications

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 45MLA Measuring Light Array Sensors Installation Instructions45MLA-IN001

Certifications

  • CE Marked for all applicable directives

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
PHOTOSWITCH Light Arrays Product Profile45MLA-PP001
Bulletin 45MLA Measuring Light Array Sensors Installation Instructions45MLA-IN001
Bulletin 45MLA Controller Installation Instructions45MLA-IN002
Simple Package Measurement Components Building Block Quick Start GuideCC-QS012
Bulletin 45MLA Measuring Light Array Controller User Manual45MLA-UM001
More Photoelectric Sensor publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.