Discrete Light Array Photoelectric Sensors

Bulletin 45DLA Discrete Light Array Photoelectric Sensors detect targets anywhere in a two dimensional area — even if the parts are irregularly shaped, sized or positioned. These cost-effective sensors combine multiple emitter or receiver elements into a single housing to create a sensing field that can detect targets over a wider area and provide a simple discrete (On/Off) output.

Bulletin 45DLA Discrete Light Array Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Detects targets with gaps or spaces
  • Discrete (On/Off) output
  • Sensing heights up to 730 mm (28.9 in.)
  • Slim housing profiles
  • Detection over a wide span
  • Long sensing ranges
  • Emitter and receiver pairs are optically synchronized
  • No external controller required

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
45DLA Discrete Light Array Installation Instructions45DLA-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
PHOTOSWITCH Light Arrays Product Profile45MLA-PP001
Bulletin 45DLA Discrete Light Array Installation Instructions45DLA-IN001
More Photoelectric Sensor publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.