Area Light Array Photoelectric Sensors

Bulletin 45AST Area scanners are compact, easy-to-use non-safety light screens for small part detection and assembly applications. The 45AST uses two-dimensional scanning technology to sense an object regardless of its orientation. This is ideal for the detection and counting of parts being ejected from a machine.

Bulletin 45AST Area Light Array Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • PNP or NPN output
  • Object minimum resolution from 11 mm...17 mm (0.43...0.66 in.)
  • Sensing ranges up to 2.5 m (6.6 ft)

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 45AST Area Array Installation Instructions45AST-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
PHOTOSWITCH Light Arrays Product Profile45MLA-PP001
Bulletin 45AST Area Array Installation Instructions45AST-IN001
More Light Array Sensor publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.